Shows 52 product(s)
Solenoid valve, EVUL 1, Solder, ODF, 1/4 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.1, Packing format: Industrial pack
Solenoid valve, EVUL 2, Solder, ODF, 1/4 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.2, Packing format: Industrial pack
Solenoid valve, EVUL 3, Solder, ODF, 1/4 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.3, Packing format: Industrial pack
Solenoid valve, EVUL 3, Solder, ODF, 3/8 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.3, Packing format: Industrial pack
Solenoid valve, EVUL 4, Solder, ODF, 1/4 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.5, Packing format: Industrial pack
Solenoid valve, EVUL 4, Solder, ODF, 3/8 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.5, Packing format: Industrial pack
Solenoid valve, EVUL 5, Solder, ODF, 3/8 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.65, Packing format: Industrial pack
Solenoid valve, EVUL 5, Solder, ODF, 1/2 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.65, Packing format: Industrial pack
Solenoid valve, EVUL 6, Solder, ODF, 3/8 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.75, Packing format: Industrial pack
Solenoid valve, EVUL 6, Solder, ODF, 1/2 in, Function: NC
Body material: Stainless steel, Kv value [m³/h]: 0.75, Packing format: Industrial pack