
032F621231
Function: NC, Inlet connection type: FLANGE, Outlet connection type: FLANGE, Manual operation option: Yes, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500
Function: NC, Inlet connection type: FLANGE, Outlet connection type: FLANGE, Manual operation option: Yes, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500
Gross weight | 2.11 kg |
Net weight | 1.63 kg |
EAN | 5702422178347 |
Gross weight | 2.11 kg |
Net weight | 1.63 kg |
EAN | 5702422178347 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Ambient temperature range [°F] [Max] | 175 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
EAC LLC CDC TYSK |
Body material | Cast iron |
Cable length [in] | 40 in |
Cable length [m] | 1 m |
Coil | Yes |
Coil connection | CABLE |
Coil type | BF230AS |
Cv value [gal/min] | 1.73 gal/min |
Direction | Straightway |
Enclosure rating IP | IP67 |
Flow direction indicator | Embossed 1-way arrow |
Frequency [Hz] | 50 Hz |
Function | NC |
Inlet connection type | FLANGE |
Kv value [m³/h] | 1.5 m³/h |
Manual operation option | Yes |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 21 bar |
MaxOPD[bar] 20W DC | 18 bar |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [Max] | 105 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 221 °F |
Medium temperature range [°F] [Min] | -40 °F |
MinODP [bar] | 0.05 bar |
MinODP [psi] | 0.72 psi |
Orifice size [mm] | 10 mm |
Outlet connection type | FLANGE |
Packing format | Single pack |
Parts Program name | EVRA / EVRAT |
Power consumption | 10 W |
Power consumption [W] 50Hz | 12 W |
Product accessories |
Flanges Solenoid valve accessories |
Product group | Solenoid valves |
Product name | Solenoid valve |
Quantity per packing format | 1 pc |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Solenoid valve spare parts |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage 50Hz Min [V] | 220 V |
Supply voltage [V] AC [Max] | 230 V |
Supply voltage [V] AC [Min] | 220 V |
Type | EVRA 10 |
Type designation | Solenoid valve |
Valve operation | SERVO-DIAPHRAGM |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Ambient temperature range [°F] [Max] | 175 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
EAC LLC CDC TYSK |
Body material | Cast iron |
Cable length [in] | 40 in |
Cable length [m] | 1 m |
Coil | Yes |
Coil connection | CABLE |
Coil type | BF230AS |
Cv value [gal/min] | 1.73 gal/min |
Direction | Straightway |
Enclosure rating IP | IP67 |
Flow direction indicator | Embossed 1-way arrow |
Frequency [Hz] | 50 Hz |
Function | NC |
Inlet connection type | FLANGE |
Kv value [m³/h] | 1.5 m³/h |
Manual operation option | Yes |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
MaxOPD[bar] 10W AC | 21 bar |
MaxOPD[bar] 20W DC | 18 bar |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [Max] | 105 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 221 °F |
Medium temperature range [°F] [Min] | -40 °F |
MinODP [bar] | 0.05 bar |
MinODP [psi] | 0.72 psi |
Orifice size [mm] | 10 mm |
Outlet connection type | FLANGE |
Packing format | Single pack |
Parts Program name | EVRA / EVRAT |
Power consumption | 10 W |
Power consumption [W] 50Hz | 12 W |
Product accessories |
Flanges Solenoid valve accessories |
Product group | Solenoid valves |
Product name | Solenoid valve |
Quantity per packing format | 1 pc |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Solenoid valve spare parts |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage 50Hz Min [V] | 220 V |
Supply voltage [V] AC [Max] | 230 V |
Supply voltage [V] AC [Min] | 220 V |
Type | EVRA 10 |
Type designation | Solenoid valve |
Valve operation | SERVO-DIAPHRAGM |