Shows 61 product(s)
Function module, ICS 40
Function module, Cv value [gal/min]: 30.160, Kv value [m³/h]: 26.000, Used for product: ICV 40
Function module, ICS 80
Function module, Cv value [gal/min]: 98.600, Kv value [m³/h]: 85.000, Used for product: ICF 65-3; ICV 65
Function module, ICS 80
Function module, Cv value [gal/min]: 98.600, Kv value [m³/h]: 85.000, Used for product: ICV 65
Pilot operated servo valve, ICS 40
Pilot operated servo valve, Cv value [gal/min]: 31.000, Kv value [m³/h]: 27.000
Pilot operated servo valve, ICS 100, 100.0 mm, Butt Weld
Inlet connection type: Butt Weld, Connection standard: ASME B 36.10M SCHEDULE 40, Inlet connection size [mm]: 100.0, Kv value [m³/h]: 142.000, Connection material: Steel
Pilot operated servo valve, ICS 100, 100.0 mm, Butt Weld
Inlet connection type: Butt Weld, Connection standard: ASME B 36.10M SCHEDULE 40, Inlet connection size [mm]: 100.0, Kv value [m³/h]: 142.000, Connection material: Steel
Pilot operated servo valve, ICS 125, 125.0 mm, Butt Weld
Inlet connection type: Butt Weld, Connection standard: ASME B 36.10M SCHEDULE 40, Inlet connection size [mm]: 125.0, Kv value [m³/h]: 207.000, Connection material: Steel
Pilot operated servo valve, ICS 150, 150.0 mm, Butt Weld
Inlet connection type: Butt Weld, Connection standard: EN 10220, Inlet connection size [mm]: 150.0, Kv value [m³/h]: 354.000, Connection material: Steel
Pilot operated servo valve, ICS 150, 150.0 mm, Butt Weld
Inlet connection type: Butt Weld, Connection standard: ASME B 36.10M SCHEDULE 40, Inlet connection size [mm]: 150.0, Kv value [m³/h]: 354.000, Connection material: Steel
Pilot operated servo valve, ICS 100, 100.0 mm, Butt Weld
Inlet connection type: Butt Weld, Connection standard: EN 10220, Inlet connection size [mm]: 100.0, Kv value [m³/h]: 142.000, Connection material: Steel
Pilot operated servo valve, ICS 125, 125.0 mm, Butt Weld
Inlet connection type: Butt Weld, Connection standard: ASME B 36.10M SCHEDULE 40, Inlet connection size [mm]: 125.0, Kv value [m³/h]: 207.000, Connection material: Steel
Pilot operated servo valve, ICS 125, 125.0 mm, Butt Weld
Inlet connection type: Butt Weld, Connection standard: EN 10220, Inlet connection size [mm]: 125.0, Kv value [m³/h]: 207.000, Connection material: Steel
Pilot operated servo valve, ICS 150, 150.0 mm, Butt Weld
Inlet connection type: Butt Weld, Connection standard: ASME B 36.10M SCHEDULE 40, Inlet connection size [mm]: 150.0, Kv value [m³/h]: 354.000, Connection material: Steel