Pilot valve, CVQ, Electronic const. pres. pilot
027B1139
This product has been discontinued.
We have a replacement.
We have a replacement.
Kv value [m³/h]: 0.450, Max. Working Pressure [bar]: 17.0
Kv value [m³/h]: 0.450, Max. Working Pressure [bar]: 17.0
Gross weight | 0.632 Kg |
Net weight | 0.556 Kg |
Volume | 1.607 Liter |
EAN | 5702422148838 |
Gross weight | 0.632 Kg |
Net weight | 0.556 Kg |
Volume | 1.607 Liter |
EAN | 5702422148838 |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE CRN EAC LLC CDC TYSK UL UKCA |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 0.52 gal/min |
Electrical connection size | Pg 13.5 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP55 |
Enclosure rating Nema (~) | 3 |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.45 m³/h |
Max. Working Pressure [bar] | 17 bar |
Max. Working Pressure [psig] | 246 psig |
Packing format | Multi pack |
PED category | Art. 3, par. 3 |
Power consumption [VA] | 50 VA |
Pressure range [bar] Pe [max] | 5 bar |
Pressure range [bar] Pe [min] | -1 bar |
Product description | Electronic const. pres. pilot |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Supply voltage [V] AC | 24 V |
Type | CVQ |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE CRN EAC LLC CDC TYSK UL UKCA |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 0.52 gal/min |
Electrical connection size | Pg 13.5 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP55 |
Enclosure rating Nema (~) | 3 |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.45 m³/h |
Max. Working Pressure [bar] | 17 bar |
Max. Working Pressure [psig] | 246 psig |
Packing format | Multi pack |
PED category | Art. 3, par. 3 |
Power consumption [VA] | 50 VA |
Pressure range [bar] Pe [max] | 5 bar |
Pressure range [bar] Pe [min] | -1 bar |
Product description | Electronic const. pres. pilot |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Supply voltage [V] AC | 24 V |
Type | CVQ |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |