Top Covers for Pilot Operated Servo Valves (ICSH)

Shows 18 product(s)

027H0159

Top cover, ICSH 25

Top cover, Product Type: ICSH 25, Used for product: ICV 25

027H0164

Top cover, ICSH 32

Top cover, Product Type: ICSH 32, Used for product: ICV 32

027H0169

Top cover, ICSH 40

Top cover, Product Type: ICSH 40, Used for product: ICV 40

027H0174

Top cover, ICSH 50

Top cover, Product Type: ICSH 50, Used for product: ICV 50

027H0179

Top cover, ICSH 65

Top cover, Product Type: ICSH 65, Used for product: ICV 65

027H0227

Top cover, ICSH 80

Top cover, Product Type: ICSH 80, Used for product: ICV 80

027H2307

Pilot operated servo valve, ICSH 25, 25.0 mm, Socket Weld

Inlet connection type: Socket Weld, Connection standard: ASME B 16.11, Inlet connection size [mm]: 25.0, Kv value [m³/h]: 11.500

027H2308

Pilot operated servo valve, ICSH 25, 25.0 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 25.0, Kv value [m³/h]: 11.500

027H2309

Pilot operated servo valve, ICSH 25, 25.0 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Kv value [m³/h]: 11.500

027H3309

Pilot operated servo valve, ICSH 32, 32.0 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 32.0, Kv value [m³/h]: 17.000

View: