System manager, AK-SM 820A

080Z4025

Function: Data Collection, Monitor.unit, Application area: Convenience Store, Enclosure rating IP: IP20, Controller type: System manager

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 2.4 Kg
Net weight 1.8 Kg
Volume 11.246 Liter
EAN 5715162507926

 

Application area Convenience Store
Approval C UL US LISTED
C-TICK
CE
China RoHS compliance Out of scope
Communication type CANBUS
ETHER
LON RS485
MODBUS
RS485
Controller type System Manager
Digital outputs (DO) [pc] 2 pc
Display on front Yes
Enclosure rating IP IP20
Frequency [Hz] 50/60 Hz
Function Data Collection, Monitor.unit
Further information w. Display & touchscreen
Other RoHS documentation EAEU RoHS
Packing format Single pack
Product group Supervisory solutions
Product Language Chinese
Czech
Danish
Dutch
English
French
German
Hungarian
Italian
Polish
Portuguese
Russian
Spanish
Product Name Description System manager
Quantity per packing format 1 pc
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 100 V
Type AK-SM 820A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality