Optyma™, OP-HGZ064D39N

115F0654

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 230/1/60

Product details

Gross weight 143 Kilogram
Net weight 128 Kilogram
EAN 5702424494001

 

Air flow @ 60Hz [m³/h] 8800 m³/h
Applications HBP
MBP
Compressor model MTZ064-1
Compressor power supply [V] 230/1/60
Condenser type N8
Contain batteries No
Description OP-HGZ064D39N
Electrical code N
Family Optyma™
Fan current @ 60Hz [A] 3.6 A
Fan diameter [mm] 457 mm
Fan power consumption @ 50Hz [W] 375 W
Fan power consumption @ 60Hz [W] 450 W
Fan power supply [V/Ph/Hz] 230/1/60
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 230 V
Low value of voltage range at 60Hz [V] 208 V
Model number OP-HGZ064D39N
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 2
Phase 1
Product group Condensing Units
Product Name Description Bare unit
Receiver volume [L] 10 L
Refrigerants R134a
R404A
R448A
R449A
R452A
R513A
Segment usage Medium Back Pressure
Speed Platform Fixed-speed
Technology Reciprocating
Type Optyma™ D39
Version D39

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality