Shows 6 product(s)
BOCK, SHGZX7/1620-4 L R448A/449A, Bock condensing unit two-stage
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 14567
BOCK, SHGZX7/1620-4 L R448A/449A, Bock condensing unit two-stage
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 14567
BOCK, SHGZX7/1620-4 L R448A/449A, Bock condensing unit two-stage
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 14567
BOCK, SHGZX7/1860-4 L R448A/449A, Bock condensing unit two-stage
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 14568
BOCK, SHGZX7/1860-4 L R448A/449A, Bock condensing unit two-stage
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 14568
BOCK, SHGZX7/2110-4 L R448A/449A, Bock condensing unit two-stage
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 14569