BOCK, SHGZX7/1620-4 L R448A/449A, Bock condensing unit two-stage
097C2275
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 14567
Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 14567
Gross weight | 575.777 Kg |
Net weight | 504.777 Kg |
Volume | 3493.815 Liter |
EAN | 5715162613245 |
Gross weight | 575.777 Kg |
Net weight | 504.777 Kg |
Volume | 3493.815 Liter |
EAN | 5715162613245 |
Air flow @ 50Hz [m³/h] | 20000 m³/h |
Air flow @ 60Hz [m³/h] | 24500 m³/h |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Cylinder | 6 |
Discharge connection size [in] | 1 3/8 in |
Discharge connection size [mm] | 35 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | Two-stage Condensing Units |
Fan power consumption @ 50Hz [W] | 525 W |
Fan power consumption @ 60Hz [W] | 760 W |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | Intermediate flange 12mm discharge side |
IP class | IP 65 |
Legacy BOCK ID | 14567 |
Liquid Subcooler | Mounted |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGZX7/1620-4 L R448A/449A |
Motor protection | MP10 230V AC |
Number of fans | 4 |
Oil differential pressure sensor | DELTA-P II 220-240V - 1 - 50/60 Hz |
Oil pressure safety switch | No |
Oil separator | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Pressure switch | No |
Product group | Condensing Units |
Product Name Description | Bare unit SHGZ |
Safety valve for receiver | No |
Speed controller | No |
Suction connection size [in] | 2 1/8 in |
Suction connection size [mm] | 54 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock condensing unit two-stage |
Thermal protection thermostat | No |
Type | SHGZX7 |
Type designation | SHGZX7/1620-4 L R448A/449A |
Air flow @ 50Hz [m³/h] | 20000 m³/h |
Air flow @ 60Hz [m³/h] | 24500 m³/h |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Cylinder | 6 |
Discharge connection size [in] | 1 3/8 in |
Discharge connection size [mm] | 35 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | Two-stage Condensing Units |
Fan power consumption @ 50Hz [W] | 525 W |
Fan power consumption @ 60Hz [W] | 760 W |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | Intermediate flange 12mm discharge side |
IP class | IP 65 |
Legacy BOCK ID | 14567 |
Liquid Subcooler | Mounted |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGZX7/1620-4 L R448A/449A |
Motor protection | MP10 230V AC |
Number of fans | 4 |
Oil differential pressure sensor | DELTA-P II 220-240V - 1 - 50/60 Hz |
Oil pressure safety switch | No |
Oil separator | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Pressure switch | No |
Product group | Condensing Units |
Product Name Description | Bare unit SHGZ |
Safety valve for receiver | No |
Speed controller | No |
Suction connection size [in] | 2 1/8 in |
Suction connection size [mm] | 54 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock condensing unit two-stage |
Thermal protection thermostat | No |
Type | SHGZX7 |
Type designation | SHGZX7/1620-4 L R448A/449A |