BOCK, SHGX34e/380-4 SP&P, Bock condensing unit Plusbox
097C3395
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16137
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16137
Gross weight | 275.777 Kg |
Net weight | 247.777 Kg |
Volume | 1747.36 Liter |
EAN | 5715162613061 |
Gross weight | 275.777 Kg |
Net weight | 247.777 Kg |
Volume | 1747.36 Liter |
EAN | 5715162613061 |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 4 |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Electronic frequency control | Yes (with pressure sensor) |
Family | Plusbox |
Fan type | Standard |
Frequency [Hz] | 50 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 16137 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX34e/380-4 SP&P |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | MP54 230V - 1 - 50/60 Hz, IP20 |
Oil separator | Yes |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Pressure switch | Yes |
Product group | Condensing Units |
Product Name Description | Package unit SHG |
Safety valve for receiver | No |
Speed controller | Yes |
Step protection for CR/SU | No |
Suction connection size [in] | 1 3/8 in |
Suction connection size [mm] | 35 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock condensing unit Plusbox |
Thermal protection thermostat | No |
Type | SHGX34e |
Type designation | SHGX34e/380-4 SP&P |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 4 |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Electronic frequency control | Yes (with pressure sensor) |
Family | Plusbox |
Fan type | Standard |
Frequency [Hz] | 50 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 16137 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX34e/380-4 SP&P |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | MP54 230V - 1 - 50/60 Hz, IP20 |
Oil separator | Yes |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Pressure switch | Yes |
Product group | Condensing Units |
Product Name Description | Package unit SHG |
Safety valve for receiver | No |
Speed controller | Yes |
Step protection for CR/SU | No |
Suction connection size [in] | 1 3/8 in |
Suction connection size [mm] | 35 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock condensing unit Plusbox |
Thermal protection thermostat | No |
Type | SHGX34e |
Type designation | SHGX34e/380-4 SP&P |