Scroll compressor, DCJ121T7LC8

121L5047

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60, Packing format: Single pack

Product details

Gross weight 52.08 Kilogram
Net weight 50.42 Kilogram
Volume 0.1 Cubic meter
EAN 5702424541156

 

Brand technique Scroll compressor
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Colour Blue
Compressor power supply [V] 575/3/60
Configuration code Single
Connection type Brazed
Contain batteries No
Description DCJ121T7
Diameter [mm] 184 mm
Discharge connection height [mm] 508 mm
Discharge connection pipe size [in] 7/8 in
Discharge connection size [in] 7/8 in
Drawing number 0SR4110C
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Family DCJ
Fitting standard ODF
Frequency [Hz] 60
Gauge port HP None
Gauge port LP None
Gaz equalization Brazed
Glass mounting None
High Side TS Max 140 °C
High Side TS Min -35 °C
High Side Volume 0.5 L
High value of nominal voltage at 60Hz [V] 575 V
High value of voltage range at 60Hz [V] 633 V
In scope of WEEE No
IP protection class IP22
Length [mm] 239 mm
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 5.8 L
Low value of nominal voltage at 60Hz [V] 575 V
Low value of voltage range at 60Hz [V] 517 V
LRA 110 A
Max pressure (PS) - high side 46.1 bar
Max pressure (PS) - low side 31.1 bar
MCC 20 A
Model number DCJ121T7LC8
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 500/3/50 575/3/60
Oil charge [L] 2.46 L
Oil drain None
Oil equalization 1/2''
Oil reference 320HV
Oil type PVE
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Screw connectors 10-32 UNF x 9.5
Product group Hermetic compressors
Product Name Description Scroll compressor DCJ
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 7.26 kg
Refrigerants R410A
RLA 18.6 A
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. 2dca5616-c3b6-43c5-bd20-147b5acc48be
SCIP dossier product name DCJ
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 375 mm
Suction connection material -
Suction connection pipe size [in] 1 1/8 in
Suction connection size [in] 1 1/8 in
Swept volume [cm3] 116.4 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 536 mm
Type DCJ121
UL evaluated Yes
Viscosity [cP] 68 cP
Width [mm] 239 mm
Winding resistance 1-2 [Ohm] 1.6
Winding resistance 1-3 [Ohm] 1.6
Winding resistance 2-3 [Ohm] 1.6

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality