Reciprocating compressor, MTZ72HN6BW
MTZ72-6WM
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/3/50, Packing format: Industrial pack
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/3/50, Packing format: Industrial pack
Gross weight | 44.5 Kilogram |
Net weight | 42 Kilogram |
EAN | 5702428661218 |
Gross weight | 44.5 Kilogram |
Net weight | 42 Kilogram |
EAN | 5702428661218 |
Brand technique | Reciprocating compressor |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 230/3/50 |
Contain batteries | No |
Description | MTZ72-6 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Family | MTZ |
In scope of WEEE | No |
Max pressure (PS) - high side | 29.4 bar |
Max pressure (PS) - low side | 22.6 bar |
Model number | MTZ72HN6BW |
Network power supply [V/Ph/Hz] | 200-230/3/50 |
Packing format | Industrial pack |
Packing quantity | 6 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor MTZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R404A R407A R407C R407F R448A R449A R452A R513A |
SCIP dossier no. | 9b3fb119-9852-486a-92dd-53aa9c96fd3b |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | MTZ072 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Brand technique | Reciprocating compressor |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 230/3/50 |
Contain batteries | No |
Description | MTZ72-6 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Family | MTZ |
In scope of WEEE | No |
Max pressure (PS) - high side | 29.4 bar |
Max pressure (PS) - low side | 22.6 bar |
Model number | MTZ72HN6BW |
Network power supply [V/Ph/Hz] | 200-230/3/50 |
Packing format | Industrial pack |
Packing quantity | 6 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor MTZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R404A R407A R407C R407F R448A R449A R452A R513A |
SCIP dossier no. | 9b3fb119-9852-486a-92dd-53aa9c96fd3b |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | MTZ072 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |