Small stations accessories, White cover w/o door, open at the bottom H 780 x W 600 x D 200 mm
004U8578
White cover w/o door, open at the bottom H 780 x W 600 x D 200 mm
White cover w/o door, open at the bottom H 780 x W 600 x D 200 mm
Gross weight | 8 Kg |
Net weight | 7.9 Kg |
Volume | 96.6 Liter |
EAN | 5702424285289 |
Gross weight | 8 Kg |
Net weight | 7.9 Kg |
Volume | 96.6 Liter |
EAN | 5702424285289 |
China RoHS compliance | Out of scope |
Description | White cover w/o door, open at the bottom H 780 x W 600 x D 200 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
Type | Small stations accessories |
China RoHS compliance | Out of scope |
Description | White cover w/o door, open at the bottom H 780 x W 600 x D 200 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
Type | Small stations accessories |