MCD50105BT5G1X20CV1

175G5507

This product has been discontinued.

MCD50105BT5G1X20CV1
VLT® Soft Starter MCD 500
200-525 VAC, 105A, IP20,
Control Voltage: 24 VAC/VDC

Model code: MCD50105BT5G1X20CV1

Product details

Gross weight 4.9 kg
Net weight 4.9 kg
Volume 0.027 l
EAN 5710107567867

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0105 105A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G1 Frame size 1
Reserved X Reserved
IP Rating 20 IP20
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD50105BT5G1X20CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50105BT5G1X20CV1
Calculated Gross Weight [kg] 5.8
Calculated Net Weight [kg] 4.9
ECCN EU Y901
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality