Configure product

VLT® Midi Drive FC 280

Select your base selections to your new product

General
Required
(FC-) VLT® Midi Drive FC-
(280) 280
(S2) Single phase 200-240 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(X) No Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(SXXX) Latest release
(X) Standard language pack
(K2) K2
(FC-280P2K2S2E20H1XXC) FC-280P2K2S2E20H1XXC
(XXXSXXXXA0) XXXSXXXXA0
(GLBL) Global (Standard)
(3.900) 3.9
(3.600) 3.6
(15.4) 15.4
(9.6) 9.6
(121.6) 121.6
(3.8) 3.8
(2.2) 2.2
(272.5) 272.5
(90.0) 90.0
(168.0) 168.0
(FC-280P2K2S2E20H1XXC) FC-280P2K2S2E20H1XXC
(XXXSXXXXA0) XXXSXXXXA0
(Y901) Y901
(3A999.a) 3A999.a
(ERR01) ERR01