ISD510AT03C8D6E54FS1ECSXXTF084SXN24BSXSX

134X1495

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
3.8 Nm, 600 V DC Link Voltage,
IP54,
ST Feedback 17-bit,
EtherCAT, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 2400 rpm,
With Brake, Standard Smooth Shaft,
Without Sealing, Standard
Other options according to:
ISD510AT03C8D6E54FS1ECSXXTF084SXN24BSXSX

Model code: ISD510AT03C8D6E54FS1ECSXXTF084SXN24BSXSX

Product details

Gross weight 7.9 kg
Net weight 7.6 kg
Volume 0 l
EAN 5710108076030

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 03C8 3.8 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FS1 ST Feedback 17-bit
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N24 Rated speed 2400 rpm
Mechanical Brake B With Brake
Motor Shaft S Standard Smooth Shaft
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT03C8D6E54FS1ECSXX
Typecode Part 2 TF084SXN24BSXSX
Modelcode01 ISD510AT03C8D6E54FS1ECSXX
Modelcode02 TF084SXN24BSXSX
Calculated Net Weight [kg] 7.6
Calculated Gross Weight [kg] 7.9
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality