134N9344
MCD50245BT5G3X00CV1
VLT® Soft Starter MCD 500
200-525 VAC, 245A, IP00,
Control Voltage: 24 VAC/VDC
VLT® Soft Starter MCD 500 is a total motor starting solution.
Current transformers measure motor current and provide feedback for controlled motor ramp profiles. AAC, the Adaptive Acceleration Control automatically employs the best starting and stopping profile for the application.