Configure product

VACON® 20 Compact AC Drives

Select your base selections to your new product

General
Required
(VACON) (VACON) Vacon
(0020) (0020) Vacon 020
(NONE) (NONE) Vacon 10/20
(+BM25) (+BM25) Vacon0020 product
(-R00) International
(-1L) 1 Phase AC Input
(-1) 105–120 Vac
(1,7 AMP) 1,7 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+EMC4) EMC 4 Class
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GNCE) (+GNCE) No CE approval
(+GNCT) (+GNCT) No C-Tick Approval
(+GNKC) (+GNKC) No KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI02) MI02
(70-AC1L00011W02A140BM25) 70-AC1L00011W02A140BM25
[]
(VACON0020-1L-0001-1) VACON0020-1L-0001-1
[]
(+DLCN) +DLCN
[]
[]
[]
(GLBL) Global (Standard)
(0.880) 0.88
(1.160) 1.16
(0.25) 0.25
(90 X 195 X 102) 90 X 195 X 102
(1.7) 1.7
(ERR01) ERR01
(OK) complete