Configure product

VACON® 20 Compact AC Drives

Select your base selections to your new product

General
Required
(VACON) (VACON) Vacon
(0020) (0020) Vacon 020
(NONE) (NONE) Vacon 10/20
(+BM25) (+BM25) Vacon0020 product
(-1L) 1 Phase AC Input
(-2) 208–240 Vac
(9.6AMP) 9.6AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+QPES) (+QPES) PE Plate Kit
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
(+LSUS) (+LSUS)US Units of Measure
(+LS60) 60 Hz
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GACE) (+GACE) CE Approval
(+GACT) (+GACT) C-Tick Approval
(+GAKC) (+GAKC) KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI03) MI03
(70-AC1L00092W03A140BM25) 70-AC1L00092W03A140BM25
[]
(VACON0020-1L-0009-2) VACON0020-1L-0009-2
(-R02) -R02
(+DLUK) +DLUK
[]
[]
[]
(GLBL) Global (Standard)
(1.300) 1.3
(1.680) 1.68
(2.2) 2.2
(100 X 255 X 109) 100 X 255 X 109
(2.4) 2.4
(ERR01) ERR01
(OK) complete