(C20) (C20) IP20 / Chassis
n/a
(C21) SS BackChnl IP21/Type 1
Stainless Steel Back Channel IP21/Type 1
(C2H) IP21/Type 1 + S Heater
n/a
(C5H) IP54/Type 12 + S Heater
n/a
(C2M) SS BackChl IP21/Type1+MS
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C2S) IP20 / Chassis + Stainles
n/a
(C54) SS BackChnl IP54/Tipo 12
Stainless Steel Back Channel IP54/Type 12
(C5M) SSBackChl IP54/Type12+MS
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) (E00) IP00 / Chassis
For Cabinet mounting D4 & E2 Frames only
(E20) (E20) IP20 / Chassis
Normal cabinet mounting A, B & C Frames
(E21) IP21 / Type 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21 / Type 1 D1 Frame
n/a
(E2M) IP21/Type 1+mains shield
n/a
(E2S) IP20 / Chassis - D3h Fra
n/a
(E54) (E54) IP54 / Type 12
n/a
(E55) IP55 / Type 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54/Type 12 -D1 frame
n/a
(E5M) IP54/Type 12+main shield
n/a
(E5S) IP54/Type12,N3R Rdy+Heat
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) (E66) IP66 / NEMA 4X
Protection against IP 66 Coated Al housing and heat sink
(H21) IP21/Type 1 + Space Heat
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54/Type 12 +Space Heat
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21+ Cab Light-NAM 115V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21+ Cab Light-IEC 230V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54+ Cab Light-NAM 115V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP54+ Cab Light-IEC 230V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) IP20 / Chassis Backplate
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21 / Type 1 Backplate
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP55 / Type12 Backplate
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) (P66) IP66 / NEMA 4X Backplate
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21+Heat+Light 115V Pwr
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+Heat+Light 230V Pwr
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+Heat+Light 115V Pwr
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+Heat+Light 230V Pwr
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55 / Type 12 Backplate
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) (Y66) IP66 / NEMA 4X Backplate
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z55) IP55 / Type 12 A4 Frame
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66 / Type 4X A4 Frame
IP66 / Type 4X Frame A4 (not sized for C-options)