7DA-032560-000037831

132H5691

Selle toote tootmine on lõpetatud.

NXA03256-G0T02SF-A1A2B50000
Vacon VXSNXLM_PRODUCT_GROUP_NXA
VXSNXLM_MAINS_VOLTAGE_6-, VXSNXLM_CURRENT_0325,VXSNXLM_ENCLOSURE_0
VXSNXLM_CONTROL_KEYPAD_G
VXSNXLM_EMC_LEVEL_T
VXSNXLM_BRAKE_0
A Slot: VXSNXLM_OPTION_SLOT_A_A1
C Slot: VXSNXLM_OPTION_SLOT_C_B5
D Slot: VXSNXLM_OPTION_SLOT_D_00
E Slot: VXSNXLM_OPTION_SLOT_E_00
Manual: VXSNXLM_DOCU_LANG_PREF_+DLUK
VXSNXLM_FRAME_SIZE_FI10
B Slot: VXSNXLM_OPTION_SLOT_B_A2

Other options according to Model code

Mudeli kood: NXA03256-G0T02SF-A1A2B50000

Toote üksikasjad

Brutokaal 101 kg
Netokaal 100 kg
Volume 0 l
EAN 5714853347674

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0325 325 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications F- Fiber connection / standard
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B5 3RO(NO)
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF02 AFE application NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI10 Frame 10 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-032560
Typecode Part 2 -000037831
Salestext FI1003256-0T
Modelcode01 NXA03256-G0T02SF-
Modelcode02 A1A2B50000
Calculated Net Weight [kg] 97
Calculated Gross Weight [kg] 98
Motor Power Low Overload [kW] 377
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 239X1030X552
Continuous Current (NO) [A] 325
Continuous Current (HO) [A] 261
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-032560
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality