132H5691
NXA03256-G0T02SF-A1A2B50000
Vacon VXSNXLM_PRODUCT_GROUP_NXA
VXSNXLM_MAINS_VOLTAGE_6-, VXSNXLM_CURRENT_0325,VXSNXLM_ENCLOSURE_0
VXSNXLM_CONTROL_KEYPAD_G
VXSNXLM_EMC_LEVEL_T
VXSNXLM_BRAKE_0
A Slot: VXSNXLM_OPTION_SLOT_A_A1
B Slot: VXSNXLM_OPTION_SLOT_B_A2
C Slot: VXSNXLM_OPTION_SLOT_C_B5
D Slot: VXSNXLM_OPTION_SLOT_D_00
E Slot: VXSNXLM_OPTION_SLOT_E_00
Manual: VXSNXLM_DOCU_LANG_PREF_+DLUK
VXSNXLM_FRAME_SIZE_FI10
Other options according to Model code
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.