Accessories FCM 106

Kuvab 17 toodet

130B1100

VLT® Profibus DP V1 MCA 101

Provides wide compatibility, a high level of availability, support for
all major PLC vendors and compatibility with future versions. Fast,
efficient communication, transparent installation, advanced diagnosis
and parameterization and auto-configuration of process data using GSD-
file. Acyclic parameterization using PROFIBUS DP-V1, ¬PROFIdrive or
Danfoss FC profile state machines, PROFIBUS DP-V1, Master Class 1 and 2.

130B1107

LCP102 Control Panel for FC100/200/300

Graphic operating unit LCP102 Illuminated graphic display with plain
text. Supports all languages and characters. Quick menu for brief
commissioning.Saving and copying parameter sets.Online help for each
function

132B0200

VLT® Control Panel LCP 31

Easy-to-use local control panel for the VLT® HVAC Basic Drive.
The well-structured menu system ensures fast commissioning and
easy access to its powerful functions saving time, energy, and
money. To be used on newer products with an 8 pole connection.

Kuva: