VLT® Control Panel LCP 31

132B0200

Easy-to-use local control panel for the VLT® HVAC Basic Drive.
The well-structured menu system ensures fast commissioning and
easy access to its powerful functions saving time, energy, and
money. To be used on newer products with an 8 pole connection.

Toote üksikasjad

Brutokaal 0.086 kg
Netokaal 0.078 kg
Volume 0.1 l
EAN 5710107608058

ACCESSORIES DriveMotor FCM 106

Options (AX) No options
Power Rating 5.5 kW /7.5 HP
7.5 kW /10 HP
7.5 KW / 10 HP
1.5 kW /2.0 HP
1.1 kW /1.5 HP
3.0 kW /4.0 HP
2.2 kW /3.0 HP
4.0 kW /5.5 HP
Product Group (FCM) FCM series
Series (106) VLT DriveMotor

ACCESSORIES FC 101 SERIES

Enclosure (P00) IP00 / Chassis Backplate
(E20) IP20 / Chassis
(E21) IP21 / Type 1
(P20) IP20 / Chassis Backplate
Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard
(803) Compressor Drive f. DCC

ACCESSORIES VLT® DRIVEMOTOR FCP SERIES

Frame Size MH2
MH1
MH3
Options No option
Power Size 5.5 kW /7.5 HP
7.5 kW /10 HP
7.5 KW / 10 HP
0.55 kW /0.75 HP
1.5 kW /2.0 HP
1.1 kW /1.5 HP
3.0 kW /4.0 HP
0.75 kW /1.0 HP
2.2 kW /3.0 HP
4.0 kW /5.5 HP
Series (106) 106

Options

Options Control related options

SPARE PARTS FC 101 SERIES

Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard
(803) Compressor Drive f. DCC
(150) Trane

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality