The floor heating cabinet, are basically used for covering manifold installations in floor heated buildings and rooms.The cabinets can be used together with Danfoss manifold systems and shunts.Open the front door of the cabinet and install manifold brackets (088U0595 manifold brackets for cabinet) on the rails inside the cabinet. Put manifold and shunt configuration on the brackets inside the cabinet.
Viser 10 produkt (er)