The RAVV is a non-electric operator that thermostatically controls the flow of water through the VMT 2-way valve. The self regulation of temperature control through the RAVV and VMT assembly is primarily used for storage tanks, radiant heating or heat exchanger applications.
Viser 6 produkt (er)
VMT, PN 10, DN 15, 1.5 m³/h, Udvendigt gevind, G 3/4 A
VMT PN10 15/1,5 2-vejs/8 udv.gev lige
VMT, PN 10, DN 20, 2.3 m³/h, Udvendigt gevind, G 1 A
VMT PN10 20/2,4 2-vejs/8 udv.gev lige
VMT, PN 10, DN 25, 3.1 m³/h, Udvendigt gevind, G 1 1/4 A
VMT PN10 25/3,1 2-vejs/8 udv.gev lige