The AK-LM series monitoring units are multipurpose controllers that provide robust monitoring solutions for refrigeration systems. They are designed to ensure optimal performance, energy efficiency, and system reliability. These units can be used in a variety of applications, including supermarkets, cold storage facilities, and industrial refrigeration systems. The AK-LM series supports various communication protocols, allowing seamless integration with other system components and remote monitoring capabilities.
Viser 2 produkt (er)
Overvågningsenhed, AK-LM 350
Regulatortype: Overvågningsenhed, Anvendelsesområde: Overvågning med AK-PC 772, AK-PC 781, AK-PC 783, Komm. type: RS232; LON RS485
Overvågningsenhed, AK-LM 340A
Regulatortype: Multifunktionsregulator, Anvendelsesområde: Overvågning, Komm. type: IO-udvidelse; LON RS485