The SONO3500CT is an ultrasonic flow meter especially designed for heating, cooling or combined heating/cooling application in local and district energy systems. In combination with INFOCAL 9 it becomes energy meter for heating or cooling. The SONO 3500CT has been approved according to MID class 2. The approved flow meter consists of a flow sensor pipe, 4 transducers with cables and a transmitter with LCD display.