Danfoss LENO manual balancing valves are designed to be the most versatile and practical in their category. Where the installation of other valves can be a challenge due to limited space, the LENO MSV valves have a hand wheel that can temporarily be removed for easier installation in narrow spaces.
顯示 26 產品
LENO MSV-O, DN 15, Internal thread
MSV-O DN 15, Internal thread, fixed venturi orifice, manual balancing valve
LENO MSV-O, DN 20, Internal thread
MSV-O DN 20, Internal thread, fixed venturi orifice, manual balancing valve
LENO MSV-O, DN 25, Internal thread
MSV-O DN 25, Internal thread, fixed venturi orifice, manual balancing valve
LENO MSV-O, DN 32, Internal thread
MSV-O DN 32, Internal thread, fixed venturi orifice, manual balancing valve
LENO MSV-O, DN 40, Internal thread
MSV-O DN 40, Internal thread, fixed venturi orifice, manual balancing valve