LENO™ MSV-O is a new generation of manual valves for balancing flow in heating, cooling and domestic hot water systems.It is recommended to use LENO™ MSV-O in constant flow systems in front of boilers, flat stations or heat pumps in one-family houses for balancing, shut-off function for service and repair, flow verification, one pipe systems. The valve may be mounted in flow or return.
顯示 6 產品
LENO MSV-O, DN 15, Internal thread
MSV-O DN 15, Internal thread, fixed venturi orifice, manual balancing valve
LENO MSV-O, DN 20, Internal thread
MSV-O DN 20, Internal thread, fixed venturi orifice, manual balancing valve
LENO MSV-O, DN 25, Internal thread
MSV-O DN 25, Internal thread, fixed venturi orifice, manual balancing valve
LENO MSV-O, DN 32, Internal thread
MSV-O DN 32, Internal thread, fixed venturi orifice, manual balancing valve
LENO MSV-O, DN 40, Internal thread
MSV-O DN 40, Internal thread, fixed venturi orifice, manual balancing valve
LENO MSV-O, DN 50, Internal thread
MSV-O DN 50, Internal thread, fixed venturi orifice, manual balancing valve