Pt 1000 temperature sensor.The sensor can be used for temperature logging on monitoring in conjunction with Danfosscontrollers in the following areas:• Refrigeration• Air conditioning• HeatingThe sensor comes adjusted and complies with the requirements to tolerance in EN 60751,class B.
顯示 12 產品