展示715产品(s)
压力变送器, MBS 3050, 0.00 bar - 400.00 bar, 0.00 psi - 5800.00 psi
电气连接: M12 x 1, 压力连接类型: G, 压力连接尺寸: 1/4, 规格,关键: MBS 3050-3631-E3GB04-2
压力变送器, MBS 3050, 0.00 bar - 400.00 bar, 0.00 psi - 5800.00 psi
电气连接: M12 x 1, 压力连接类型: G, 压力连接尺寸: 1/4, 规格,关键: MBS 3050-3635-E3GB04-2
压力变送器, MBS 1250, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi
电气连接: M12 x 1, 压力连接类型: UNF, 压力连接尺寸: 9/16-18, 规格,关键: MBS 1250-3411-C1BD11
DUT-0350-6-0-JS
for frequency converter VACON
Nominal current: 350 A
Nominal voltage: 400/500/690V*
Ingress Protection: IP54
Switching frequency: 3,6 kHz / 1,5 kHz*
Nominal frequency: 70 Hz
Max.losses: 410 W
Dimensions HxWxD: 297 X 300 X 224 mm
Weight: 39 kg
DUT-0600-6-0-JS
for frequency converter VACON
Nominal current: 600 A
Nominal voltage: 400/500/690V*
Ingress Protection: IP00
Switching frequency: 3,6 kHz / 1,5 kHz*
Nominal frequency: 70 Hz
Max.losses: 580 W
Dimensions HxWxD: 391 X 300 X 259 mm
Weight: 57 kg