Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示715产品(s)
PEX 塑料管连接件, G 3/4", 16x2.2, 镀镍
16 x 2,2 mm 管的 PEX 连接件
PE-RT 管, 16 mm, 500.00 m, 6 bar
PE-RT 管材 16 x 2 mm, 500 m
检验套件, 密封件
类型名称: 密封件, 用于产品: CHV-X 65
类型名称: 密封件, 用于产品: CHV-X 125
Electrical component, 接线盒
接线盒 186 x 198 mm,包括顶盖
查看: