Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示715产品(s)
地暖管道, 零件配件, 卡套式接头, 3/4", 20.0 mm, 0.0 mm, 0.0 mm
管道 PEX 接头 20 x 2 mm
PEX 塑料管连接件, G 3/4", 20x2.5, 镀镍
管道 PEX 接头 20 x 2.5 mm
Alupex 管连接件, G 3/4", 16x2.25, 镀镍
管道 Alupex 接头 16 x 2.25 mm
Alupex 管连接件, G 3/4", 20x2, 镀镍
管道 Alupex 接头 20 x 2 mm
地暖管道, 零件配件, 压紧连接接头, 16.0 mm, 16.0 mm, 0.0 mm
16 x 16 mm 压紧型连接件
查看: