配置产品

VLT®OGD永磁同步电机

为您的新产品选择基本选项

常规
必填
(OGD) VLT® OneGearDrive®
(H) Hygienic
(K) Bevel Gear
(2) V210
(1) Hollow shaft
(2) Stainless steel
(L06) max 2.3 KW (V210)
(RX) Reserved X
(1) Top
(A) Aseptic
(9010) Standard white
(H1) Food grade oil
(BXXX) Without brake
(X) Reserved A
(X) Reserved B
(X) Reserved C
(OGDHK214K131302L06RXS31P2) OGDHK214K131302L06RXS31P2
(A9010H1BXXXXXXX) A9010H1BXXXXXXX
(GLBL) Global (Standard)
(OGDHK214K131302L06RXS31P2) OGDHK214K131302L06RXS31P2
(A9010H1BXXXXXXX) A9010H1BXXXXXXX
(25.000) 25
(24.000) 24
(Y901) Y901
(3A999.a) 3A999.a
(C503) (C503) Factory Merano
(F605) F605