Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
展示6产品(s)
导阀, CVP-L, 恒定压力导阀
压力范围 [巴] Pe: -0.66 - 7, Kv 值 [立方米/小时]: 0.4, 最高工作压力 [bar]: 52, 温度范围 [°C]: -60 - 120
导阀, CVP-M, 恒定压力导阀
压力范围 [巴] Pe: 4 - 28, Kv 值 [立方米/小时]: 0.4, 最高工作压力 [bar]: 65, 温度范围 [°C]: -60 - 120
导阀, CVP-H, 恒定压力导阀
压力范围 [巴] Pe: 25 - 52, Kv 值 [立方米/小时]: 0.4, 最高工作压力 [bar]: 65, 温度范围 [°C]: -60 - 120
导阀, CVE-L, 恒定压力导阀
压力范围 [巴] Pe: -0.66 - 8, Kv 值 [立方米/小时]: 0.4, 最高工作压力 [bar]: 52, 温度范围 [°C]: -60 - 120
导阀, EVM
Kv 值 [立方米/小时]: 0.34, 最高工作压力 [bar]: 65
Kv 值 [立方米/小时]: 0.12, 最高工作压力 [bar]: 65
查看: