MCX08M2 is an electronic controller that holds all the typical functionalities of MCX controllers in the compact size of 8 DIN modules: Programmability; Connection to the CANbus local network; Modbus RS485 opto-insulated serial interface.It is available in the version with or without graphic LCD display, and 110 / 230 V AC or 24 V AC power supply
展示4产品(s)
程序控制器,8 个继电器, MCX08M2
功能: 可编程控制器, 供电电压 [V] AC: 110 - 230, 通信类型: CANBUS; RS485; MODBUS, 包装方式: 多包装, 每包数量: 12
程序控制器,8 个继电器, MCX08M2
功能: 可编程控制器, 供电电压 [V] AC: 24, 通信类型: CANBUS; RS485; MODBUS, 包装方式: 工业包装, 每包数量: 24