全 HC BOCK 碳氢压缩机

展示3产品(s)

097C5640

BOCK, EX-HG34e/380-4 S HC, Semi-hermetic ATEX

Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17345

097C5645

BOCK, EX-HG44e/475-4 S HC, Semi-hermetic ATEX

Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17740

097C5646

BOCK, EX-HG44e/565-4 S HC, Semi-hermetic ATEX

Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17741