BOCK, EX-HG44e/565-4 S HC, Semi-hermetic ATEX

097C5646

This product is not available in this store. Please contact your local Customer Service Center.

Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 17741

Product details

Gross weight 188.6 Kilogram
Net weight 171.7 Kilogram
Volume 271.656 Liter
EAN 5715162871997

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue - standard (conductive coating)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Contain batteries No
Cylinder 4
Description Compressor EX-HG44e/565-4 S HC
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Family HG HC ATEX Compressors
Frequency Hz 50
In scope of WEEE No
Intermediate flange/adapter No
IP class IP66
Legacy BOCK ID 17741
Max pressure (PS) - high side 32 bar
Max pressure (PS) - low side 19 bar
Model number EX-HG44e/565-4 S HC
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor No
Oil sump heater 220-240V AC
Oil type BOCKlub G68
Phase 3
Product Group Semi-hermetic compressors
Product name Reciprocating compressor HG
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R1270
R290
SCIP dossier no. 2fb4c6ae-f5a0-44f0-9abf-d0c61b888840
SCIP dossier product name HG/HA(X)44/…. - series
Step protection for CR/SU No
Suction connection size [in] 1 5/8 in
Suction connection size [mm] 42 mm
Technology Semi-hermetic ATEX
Thermal protection thermostat 2
Type EX-HG44e
Type designation EX-HG44e/565-4 S HC
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality