With the MBT 5550 we have combined our temperature transmitter with a detachable thermowell MBT 120 enabling replacement of the transmitter while the application is in operation. The MBT 5550 is designed for use in harsh environments where reliable, robust, and accurate equipment is required.
展示12产品(s)