175G7830
ISD410T2C1D3E65FRACSCXF072CN1000XKSXXXXX
VLT® Integrated Servo Drive ISD 410
2.1 Nm, 300 VDC 链路电压, IP65, 旋变, CAN, 客户固件, 无安全性, 72 mm, 定制, 电机 1000 rpm, 无制动, 标准安装销, 带密封, 无齿轮, -
[!] Please notice that you need to order the following accessories for setting up your complete ISD system:
o Power supply module (order no 175G7800) to power the system
o Connection box (order no 175G7760) the link between the servo motors and the power supply
o Encoder Box (order no 175G7750) connection of a master encoder
o Hybrid cables available in different length (order no from 175G7350 - 175G7359) to connect the ISD drives among each other
o Infeed cables available in different length (order no from 175G7370 - 175G7377) to connect the first ISD drive to the connection box
o Terminating resistor (order no 175G7005) connector with terminating resistor for the last ISD drive in CAN topology.