VLT® Flow Drive FC 111

Shows 31 product(s)

131X6113

FC-111PK75T4P20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-111PK75T4P20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(PK75) 0.75 KW / 1.0 HP, Three phase
380 - 480 VAC, IP20 / Chassis Backplate
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H1
Other options according to Model Code

Model code: FC-111PK75T4P20H4XXCXXXSXXXXAXBXCXXXXDX

131X6116

FC-111P3K0T4P20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-111P3K0T4P20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(P3K0) 3.0 KW / 4.0 HP, Three phase
380 - 480 VAC, IP20 / Chassis Backplate
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H2
Other options according to Model Code

Model code: FC-111P3K0T4P20H4XXCXXXSXXXXAXBXCXXXXDX

131X6117

FC-111P4K0T4P20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-111P4K0T4P20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(P4K0) 4.0 KW / 5.0 HP, Three phase
380 - 480 VAC, IP20 / Chassis Backplate
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H2
Other options according to Model Code

Model code: FC-111P4K0T4P20H4XXCXXXSXXXXAXBXCXXXXDX

131X6120

FC-111P11KT4P20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-111P11KT4P20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(P11K) 11 KW / 15 HP, Three phase
380 - 480 VAC, IP20 / Chassis Backplate
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H4
Other options according to Model Code

Model code: FC-111P11KT4P20H4XXCXXXSXXXXAXBXCXXXXDX

131X6121

FC-111P15KT4P20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-111P15KT4P20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(P15K) 15 KW / 20 HP, Three phase
380 - 480 VAC, IP20 / Chassis Backplate
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H4
Other options according to Model Code

Model code: FC-111P15KT4P20H4XXCXXXSXXXXAXBXCXXXXDX

131X6122

FC-111P18KT4P20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-111P18KT4P20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(P18K) 18.5 KW / 25 HP, Three phase
380 - 480 VAC, IP20 / Chassis Backplate
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H5
Other options according to Model Code

Model code: FC-111P18KT4P20H4XXCXXXSXXXXAXBXCXXXXDX

131X6123

FC-111P22KT4P20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-111P22KT4P20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(P22K) 22 KW / 30 HP, Three phase
380 - 480 VAC, IP20 / Chassis Backplate
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H5
Other options according to Model Code

Model code: FC-111P22KT4P20H4XXCXXXSXXXXAXBXCXXXXDX

132H1156

FC-111P110T4E20H2XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-111P110T4E20H2XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(P110) 110 KW / 150 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H13
Other options according to Model Code

Model code: FC-111P110T4E20H2XXCXXXSXXXXAXBXCXXXXDX

132H1157

FC-111P132T4E20H2XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-111P132T4E20H2XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(P132) 132 KW / 200 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H13
Other options according to Model Code

Model code: FC-111P132T4E20H2XXCXXXSXXXXAXBXCXXXXDX

132H1158

FC-111P160T4E20H2XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-111P160T4E20H2XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(P160) 160 KW / 250 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H13
Other options according to Model Code

Model code: FC-111P160T4E20H2XXCXXXSXXXXAXBXCXXXXDX

View: