131X6121
Frequency Converter
FC-111P15KT4P20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(P15K) 15 KW / 20 HP, Three phase
380 - 480 VAC, IP20 / Chassis Backplate
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H4
Other options according to Model Code
These drives offer a wide range of powerful standard and optional features with low overall cost of ownership, ideal for OEMs.
VLT® HVAC Basic Drive FC 101 is the natural choice for heating, ventilation, air conditioning, and simple compressor applications. It is optionally available with a 2-line alphanumeric display.