FC-111PK75T4P20H4XXCXXXSXXXXAXBXCXXXXDX

131X6113

Frequency Converter
FC-111PK75T4P20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 111
(PK75) 0.75 KW / 1.0 HP, Three phase
380 - 480 VAC, IP20 / Chassis Backplate
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H1
Other options according to Model Code

Model code: FC-111PK75T4P20H4XXCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 2.7 kg
Net weight 2.4 kg
Volume 0 l
EAN 5710107252305

VLT® HVAC DRIVE FC 101 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 111 111
Power Rating PK75 (PK75) 0.75 KW / 1.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P20 IP20 / Chassis Backplate
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size H1 H1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-111PK75T4P20H4XXC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Calculated Net Weight [kg] 2.4
Calculated Gross Weight [kg] 2.7
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-111PK75T4P20H4XXC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality