Shows 177 product(s)

140F0415

Heating Mats, DEVImat™ 100T, 100 W/m², 1.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 2, Application: Floor heating

140F0416

Heating Mats, DEVImat™ 100T, 100 W/m², 1.50 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 3, Application: Floor heating

140F0417

Heating Mats, DEVImat™ 100T, 100 W/m², 2.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 4, Application: Floor heating

140F0418

Heating Mats, DEVImat™ 100T, 100 W/m², 2.50 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 5, Application: Floor heating

140F0419

Heating Mats, DEVImat™ 100T, 100 W/m², 3.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 6, Application: Floor heating

140F0420

Heating Mats, DEVImat™ 100T, 100 W/m², 3.50 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 7, Application: Floor heating

140F0421

Heating Mats, DEVImat™ 100T, 100 W/m², 4.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 8, Application: Floor heating

140F0422

Heating Mats, DEVImat™ 100T, 100 W/m², 5.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 10, Application: Floor heating

140F0423

Heating Mats, DEVImat™ 100T, 100 W/m², 6.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 12, Application: Floor heating

140F0424

Heating Mats, DEVImat™ 100T, 100 W/m², 7.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 14, Application: Floor heating

View: