DEVIsnow™ is an extremely high-quality, 360° fully screened twin conductor heating mat with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation on the ground. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. DEVIsnow™ heating mats should not be in direct contact with bitumen roofs. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™. Note. DEVIsnow™ heating mat is not approved for installation on roof because the fixing tape is not UV-stable.
Shows 54 product(s)
Heating Mats, DEVIsnow™ 300T, 300 W/m², 1.70 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 3.4, Application: Roof frost protection; Ground ice and snow melting
Heating Mats, DEVIsnow™ 300T, 300 W/m², 3.50 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 7, Application: Roof frost protection; Ground ice and snow melting
Heating Mats, DEVIsnow™ 300T, 300 W/m², 5.90 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 11.8, Application: Roof frost protection; Ground ice and snow melting
Heating Mats, DEVIsnow™ 300T, 300 W/m², 7.90 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 15.8, Application: Roof frost protection; Ground ice and snow melting
Heating Mats, DEVIsnow™ 300T, 300 W/m², 2.40 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 3.2, Application: Roof frost protection; Ground ice and snow melting
Heating Mats, DEVIsnow™ 300T, 300 W/m², 3.60 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 4.8, Application: Roof frost protection; Ground ice and snow melting
Heating Mats, DEVIsnow™ 300T, 300 W/m², 6.00 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 8, Application: Roof frost protection; Ground ice and snow melting
Heating Mats, DEVIsnow™ 300T, 300 W/m², 8.25 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 11, Application: Roof frost protection; Ground ice and snow melting
Heating Mats, DEVIsnow™ 300T, 300 W/m², 9.75 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 13, Application: Roof frost protection; Ground ice and snow melting
Heating Mats, DEVIsnow™ 300T, 300 W/m², 12.00 m², Supply voltage [V] AC: 400
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 16, Application: Roof frost protection; Ground ice and snow melting