Show more
DTCE

Shows 23 product(s)

83901900

Heating Mats, DTCE 100T, 100 W/m², 2.25 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 3, Application: Floor heating

83901903

Heating Mats, DTCE 100T, 100 W/m², 3.60 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 4.8, Application: Floor heating

83901906

Heating Mats, DTCE 100T, 100 W/m², 4.80 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 6.4, Application: Floor heating

83901909

Heating Mats, DTCE 100T, 100 W/m², 6.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 8, Application: Floor heating

83901912

Heating Mats, DTCE 100T, 100 W/m², 8.55 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 11.4, Application: Floor heating

83901915

Heating Mats, DTCE 100T, 100 W/m², 10.50 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 14, Application: Floor heating

83901918

Heating Mats, DTCE 100T, 100 W/m², 12.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 16, Application: Floor heating

83901921

Heating Mats, DTCE 150T, 150 W/m², 1.95 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 2.6, Application: Floor heating

83901924

Heating Mats, DTCE 150T, 150 W/m², 2.85 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 3.8, Application: Floor heating

83901927

Heating Mats, DTCE 150T, 150 W/m², 3.90 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 5.2, Application: Floor heating

View: