Show more
NeoCharge

Shows 6 product(s)

080G5007

Evaporator and room control, EKE 450

Function: Cooling, Hot Gas Defrost, Supply voltage [V] AC: 85 - 265, Communication type: RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 12

080G5008

Evaporator and room control, EKE 450

Function: Cooling, Hot Gas Defrost, Supply voltage [V] AC: 21 - 28, Communication type: RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 12

084H1150

NeoCharge, Electronic controller, 24 V, 16 mm

Brand: NeoCharge, Electronic controller, 24 V, 16 mm, Packing format: Single pack, Quantity per packing format: 1

084H1151

NeoCharge, Electronic controller, 230 V, 16 mm

Brand: NeoCharge, Electronic controller, 230 V, 16 mm, Packing format: Single pack, Quantity per packing format: 1

084H1152

NeoCharge, Electronic controller, 24 V, 27 mm

Brand: NeoCharge, Electronic controller, 24 V, 27 mm, Packing format: Single pack, Quantity per packing format: 1

084H1153

NeoCharge, Electronic controller, 230 V, 27 mm

Brand: NeoCharge, Electronic controller, 230 V, 27 mm, Packing format: Single pack, Quantity per packing format: 1

View: