NeoCharge, Electronic controller, 230 V, 27 mm

084H1153

Brand: NeoCharge, Electronic controller, 230 V, 27 mm, Packing format: Single pack, Quantity per packing format: 1

產品詳情

Brand NeoCharge
Contain batteries No
Controller supply voltage [V] 230 V
Evaporator tube diameter [mm] 27 mm
Packing format Single pack
Product group Solution kit
Product Name Description Electronic controller
Quantity per packing format 1 pc
Type NEO

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality