Evaporator and room control, EKE 450

080G5008

Function: Cooling, Hot Gas Defrost, Supply voltage [V] AC: 21 - 28, Communication type: RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 12

Product details

Gross weight 0.642 Kilogram
Net weight 0.569 Kilogram
EAN 5715162791875

 

1 Primary battery SUM weight Kg 0.014
1 Primary battery weight Kg 0.014
Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -20 °C
Analog inputs (AI) [pc] 8 pc
Analog inputs type Voltage or Current
Analog outputs (AO) [pc] 4 pc
Application area Direct Expansion evaporator
Flooded evaporator
NeoCharge
Approval CE
UKCA
cURus
Battery type or Name Lithium coin cell (CR1620)
Buzzer Yes
CE evaluated Yes
Communication type MODBUS
RS485
Connector kit included Yes
Contain batteries Yes
Digital inputs (DI) [pc] 8 pc
Digital outputs (DO) [pc] 8 pc
Display - option MMIGRS2
Display on front Yes
Display type LED graphic
Enclosure rating IP IP20
Equipment Incl. Connectors
Frequency [Hz] 50/60 Hz
Function Cooling, Hot Gas Defrost
Mounting method DIN rail
Number of Sensor inputs 8 pc
Packing format Multi pack
Power consumption [VA] 17 VA
Product features Buzzer
Real time clock
Product group Electronic controllers
Product Language Chinese
Dutch
English
French
German
Italian
Japanese
Korean
Portuguese
Russian
Spanish
Product Name Description Evaporator and room control
Programming tools CoolSelector
Quantity per packing format 12 pc
Real time clock Yes
Sensor type Pressure sensor
Temperature sensor
Supply voltage [V] AC [max] 28 V
Supply voltage [V] AC [min] 21 V
Supply voltage [V] DC [max] 60 V
Supply voltage [V] DC [min] 20 V
Temp. sensor support Pt 1000
Type EKE 450
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality